JAJSVI5 October 2024 DRV8376
ADVANCE INFORMATION
PIN | 28-pin VQFN Package | TYPE(1) | DESCRIPTION | |
---|---|---|---|---|
NAME | DRV8376H | DRV8376S | ||
AGND | 8 | 8 | GND | Device analog ground. Refer Section 8.3.1 for connections recommendation. |
AVDD | 9 | 9 | PWR O | 3.3V internal regulator output. Connect an X5R or X7R, 0.1µF, 6.3V ceramic capacitor between the AVDD and AGND pins. This regulator can source up to 30mA externally. |
CP | 1 | 1 | PWR O | Charge pump output. Connect a X5R or X7R, 0.1µF, 16V ceramic capacitor between the CP and VM pins. |
DRVOFF | 11 | 11 | I | When this pin is pulled high the six MOSFETs in the power stage are turned OFF making all outputs Hi-Z. |
GAIN | 21 | - | I | Current sense amplifier gain setting. The pin is a 4 level input pin set by an external resistor. |
GVDD | 10 | 10 | PWR O | 5V internal regulator output. Connect an X5R or X7R, 1µF, 10V ceramic capacitor between the AVDD and AGND pins. This regulator can source up to 30 mA externally. |
ILIMIT | 28 | 28 | Sets the threshold for phase current used in cycle by cycle current limit. | |
INHA | 14 | 14 | I | High-side driver control input for OUTA. This pin controls the output of the high-side MOSFET. |
INHB | 16 | 16 | I | High-side driver control input for OUTB. This pin controls the output of the high-side MOSFET. |
INHC | 18 | 18 | I | High-side driver control input for OUTC. This pin controls the output of the high-side MOSFET. |
INLA | 15 | 15 | I | Low-side driver control input for OUTA. This pin controls the output of the low-side MOSFET. |
INLB | 17 | 17 | I | Low-side driver control input for OUTB. This pin controls the output of the low-side MOSFET. |
INLC | 19 | 19 | I | Low-side driver control input for OUTC. This pin controls the output of the low-side MOSFET. |
MODE_SR | 20 | - | I | PWM input mode setting. This pin is a 4-level input pin set by an external resistor. |
nFAULT | 12 | 12 | O | Fault indicator. Pulled logic-low with fault condition; Open-drain output requires an external pull-up resistor to 1.8V to 5.0V. If an external supply is used to pull up nFAULT, ensure that it is pulled to >2.2V on power up. |
nSCS | - | 23 | I | Serial chip select. A logic low on this pin enables serial interface communication. |
nSLEEP | 13 | 13 | I | Driver nSLEEP. When this pin is logic-low, the device goes into a low-power sleep mode. A 20 to 40µs low pulse can be used to reset fault conditions without entering sleep mode. |
OCP | 23 | - | I | OCP level setting. This pin is a 2 level input pin set by an external resistor (Hardware devices). |
OUTA | 4 | 4 | PWR O | Half bridge output A |
OUTB | 5 | 5 | PWR O | Half bridge output B |
OUTC | 6 | 6 | PWR O | Half bridge output C |
PGND | 3, 7 | 3, 7 | GND | Device power ground. Refer Section 8.3.1 for connections recommendation. |
SCLK | - | 22 | I | Serial clock input. Serial data is shifted out and captured on the corresponding rising and falling edge on this pin (SPI devices). |
SDI | - | 21 | I | Serial data input. Data is captured on the falling edge of the SCLK pin (SPI devices). |
SDO | - | 20 | O | Serial data output. Data is shifted out on the rising edge of the SCLK pin. This pin requires an external pullup resistor (SPI devices). |
SLEW | 22 | - | I | Slew rate control setting. This pin is a 4-level input pin set by an external resistor. |
SOA | 27 | 27 | O | Current sense amplifier output. Supports capacitive load or low pass filter (resistor in series and capacitor to GND) |
SOB | 26 | 26 | O | Current sense amplifier output. Supports capacitive load or low pass filter (resistor in series and capacitor to GND) |
SOC | 25 | 25 | O | Current sense amplifier output. Supports capacitive load or low pass filter (resistor in series and capacitor to GND) |
VM | 2 | 2 | PWR I | Power supply. Connect to motor supply voltage; bypass to PGND with a 0.1-µF capacitor plus one bulk capacitor rated for VM. TI recommends a capacitor voltage rating at least twice the normal operating voltage of the device. |
VREF | 24 | 24 | PWR/I | Current sense amplifier reference. Connect a X5R or X7R, 0.1µF, 6.3V ceramic capacitor between the VREF and AGND pins. |
Thermal pad | AGND | Must be connected to analog ground. |