JAJSVI5 October 2024 DRV8376
ADVANCE INFORMATION
MIN | MAX | UNIT | |
---|---|---|---|
Power supply pin voltage (VM) | –0.3 | 70 | V |
Power supply voltage ramp (VM) | 4 | V/µs | |
Voltage difference between ground pins (PGND, AGND) | –0.6 | 0.6 | V |
Charge pump voltage (CP) | –0.3 | VM + 6 | V |
Analog regulators pin voltage (GVDD) | –0.3 | 5.75 | V |
Analog regulators pin voltage (AVDD) | -0.3 | 5.75 | V |
Analog pin input voltage (VREF, ILIMIT) | -0.3 | 5.75 | V |
Analog pin output voltage (SOx) | -0.3 | 5.75 | V |
Logic pin input voltage (DRVOFF, INHx, INLx, nSCS, nSLEEP, SCLK, SDI) | –0.3 | 5.75 | V |
Logic pin output voltage (nFAULT, SDO, ) | –0.3 | 5.75 | V |
Multi-level pin input voltage (GAIN, MODE_SR, OCP, SLEW) | -0.3 | 5.75 | V |
Output pin voltage (OUTA, OUTB, OUTC) | –1 | VM + 1 | V |
Ambient temperature, TA | –40 | 125 | °C |
Junction temperature, TJ | –40 | 150 | °C |
Storage tempertaure, Tstg | –65 | 150 | °C |