JAJSVI5 October 2024 DRV8376
ADVANCE INFORMATION
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VVM | Power supply voltage | VVM | 4.5 | 24 | 65 | V |
fPWM | Output PWM frequency | OUTA, OUTB, OUTC | 100 | kHz | ||
IOUT(1) | Peak output winding current | OUTA, OUTB, OUTC | 4 | A | ||
VIN | Logic input voltage | DRVOFF, INHx, INLx, nSCS, nSLEEP, SCLK, SDI, OCP | –0.1 | 5.5 | V | |
VIN | Multilevel input voltage | GAIN, MODE_SR, SLEW | -0.1 | GVDD | ||
VOD | Open drain pullup voltage | nFAULT, SDO, FG | –0.1 | 5.5 | V | |
VSDO | Push-pull voltage | SDO | 2.2 | AVDD | V | |
IOD | Open drain output current | nFAULT, SDO, FG | 5 | mA | ||
VVREF | Voltage reference pin voltage | VREF | 2.8 | 5.5 | V | |
ILIMIT | Voltage reference for current limit | ILIMIT | -0.1 | 5.5 | V | |
TA | Operating ambient temperature | –40 | 125 | °C | ||
TJ | Operating Junction temperature | –40 | 150 | °C |