JAJSV10H December 2009 – July 2024 DRV8412
PRODUCTION DATA
The transient current in VDD pin could be significantly higher than average current through that pin. A low resistive path to GVDD should be used. A 22µF to 47µF capacitor should be placed on VDD pin beside the 100nF to 1µF decoupling capacitor to provide a constant voltage during transient.