JAJSUU3 June 2024 DRV8421
PRODUCTION DATA
If the die temperature exceeds safe limits TTSD, all FETs in the H-bridge are disabled. In addition, in DRV8421B, the nFAULT pin is driven low. After the die temperature has fallen to a safe level, operation automatically resumes. The nFAULT pin in DRV8421B is released after operation has resumed.