SLOSEC6 August 2024 DRV8434A-Q1
PRODUCTION DATA
For an ambient temperature of TA and total power dissipation (PTOT), the junction temperature (TJ) is calculated as -
TJ = TA + (PTOT x RθJA)
Considering a JEDEC standard 4-layer PCB, the junction-to-ambient thermal resistance (RθJA) is 39 °C/W for the VQFN package. Assuming 25°C ambient temperature,
The junction temperature for the VQFN package is calculated as shown below -