SLOSEC6 August 2024 DRV8434A-Q1
PRODUCTION DATA
A latched fault can be cleared by an nSLEEP reset pulse. This pulse width must be greater than 20 µs and smaller than 40 µs. If nSLEEP is low for longer than 40 µs, but less than 120 µs, the faults are cleared and the device may or may not shutdown, as shown in the timing diagram (see Figure 6-15). This reset pulse does not affect the status of the charge pump or other functional blocks.