SLOSEC6 August 2024 DRV8434A-Q1
PRODUCTION DATA
The device state is managed by the nSLEEP pin. When the nSLEEP pin is low, the device enters a low-power sleep mode. In the sleep mode, all the internal MOSFETs are disabled and the charge pump is disabled. The tSLEEP time must elapse after a falling edge on the nSLEEP pin before the device enters sleep mode. The device is brought out of sleep automatically when the nSLEEP pin is high. The tWAKE time must elapse before the device is ready for inputs.