JAJSPD5C June 2011 – December 2022 DRV8662
PRODUCTION DATA
PIN | INPUT/ OUTPUT/ POWER (I/O/P) | DESCRIPTION | |
---|---|---|---|
NAME | NO. (RGP) | ||
EN | 20 | I | Chip enable |
FB | 3 | I | Boost feedback |
GAIN0 | 18 | I | Gain programming pin – LSB |
GAIN1 | 19 | I | Gain programming pin – MSB |
GND | 4, 5, 6 | P | Ground |
IN+ | 17 | I | Non-inverting input (If unused, connect to GND through capacitor) |
IN– | 16 | I | Inverting input (If unused, connect to GND through capacitor) |
OUT+ | 13 | O | Non-inverting output |
OUT– | 14 | O | Inverting output |
PVDD | 12 | P | Amplifier supply voltage |
REXT | 15 | I | Resistor to ground, sets boost current limit |
SW | 7, 8 | P | Internal boost switch pin |
VBST | 10, 11 | P | Boost output voltage |
VDD | 2 | P | Power supply (connect to battery) |
VPUMP | 1 | P | Internal Charge-pump voltage |