JAJSD22B March 2017 – December 2018 DRV8702D-Q1 , DRV8703D-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
VDS and GDF status is shown in Figure 48 and described in Table 16.
Return to Summary Table.
Read only
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | H_GDF | L_GDF | RESERVED | H_VDS | L_VDS | ||
R-00b | R-0b | R-0b | R-00b | R-0b | R-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | RESERVED | R | 00b |
Reserved |
5 | H_GDF | R | 0b |
Indicates gate drive fault on the high-side FET of half-bridge |
4 | L_GDF | R | 0b |
Indicates gate drive fault on the low-side FET of half-bridge |
3-2 | RESERVED | R | 00b |
Reserved |
1 | H_VDS | R | 0b |
Indicates VDS monitor overcurrent fault on the high-side FET of half-bridge |
0 | L_VDS | R | 0b |
Indicates VDS monitor overcurrent fault on the low-side FET of half-bridge |