JAJSD22B March 2017 – December 2018 DRV8702D-Q1 , DRV8703D-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Main control is shown in Figure 49 and described in Table 18.
Return to Summary Table.
Read and write
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | LOCK | IN1 | IN2 | CLR_FLT | |||
R/W-00b | R/W-011b | R/W-0b | R/W-0b | R/W-0b |
Bit | Field | Type | Default | Description |
---|---|---|---|---|
7-6 | RESERVED | R/W | 00b |
Reserved |
5-3 | LOCK | R/W | 011b |
Write 110b to lock the settings by ignoring further register changes except to address 0x02h. Writing any sequence other than 110b has no effect when unlocked.
|
2 | IN1 | R/W | 0b |
This bit is ORed with the IN1 pin |
1 | IN2 | R/W | 0b |
This bit is ORed with the IN2 pin |
0 | CLR_FLT | R/W | 0b |
Write a 1 to this bit to clear the fault bits |