JAJSCQ3E October 2016 – January 2021 DRV8702-Q1 , DRV8703-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Nominal supply voltage | VM | 14 V |
Supply voltage range | 7 V to 35 V | |
FET part number | CSD18502Q5B | |
FET total gate charge | Qg | 52 nC (typical) |
FET gate-to-drain charge | Qgd | 8.4 nC (typical) |
Target FET gate rise time | tr | 100 to 300 ns |
Motor current chopping level | I(CHOP) | 15 A |