JAJSCQ3E October 2016 – January 2021 DRV8702-Q1 , DRV8703-Q1
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VVM | Power supply voltage | VM | 5.5 | 45 | V |
VCC | Logic-level input voltage | 0 | 5.25 | V | |
VVREF | Current Shunt Amplifier Reference Voltage | VREF | 0.3(1) | 3.6 | V |
f(PWM) | Applied PWM signal (IN1/IN2) | IN1, IN2 | 100 | kHz | |
IAVDD | AVDD external load current | 30(2) | mA | ||
IDVDD | DVDD external load current | 30(2) | mA | ||
ISO | Shunt-amplifier output-current loading | SO | 5 | mA | |
TA | Operating ambient temperature | –40 | 125 | °C |