JAJSD22B March 2017 – December 2018 DRV8702D-Q1 , DRV8703D-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The VDS pin on the DRV8702D-Q1 device is used to select the VDS threshold voltage for overcurrent detection.
Tying the VDS pin to ground selects the lowest setting of 0.06 V. Leaving this pin open selects the setting of
0.48 V. Tying the VDS pin to the AVDD the pin disables the VDS monitor. For a detailed list of VDS configurations, see Table 7.
VDS RESISTANCE | VDS VOLTAGE | OVERCURRENT TRIP LEVEL (VDS(OCP)) | CIRCUIT |
---|---|---|---|
< 1 kΩ to GND | GND | 0.06 V | ![]() |
33 kΩ ± 5% to GND | 0.7 V ± 5% | 0.12 V | ![]() |
200 kΩ ± 5% to GND | 2 V ± 5% | 0.24 V | ![]() |
> 2 MΩ to GND, Hi-Z | 3 V ± 5% | 0.48 V | ![]() |
68 kΩ ± 5% to AVDD | 4 V ± 5% | 0.96 V | ![]() |
< 1 kΩ to AVDD | AVDD | Disabled | ![]() |