JAJSD22B March 2017 – December 2018 DRV8702D-Q1 , DRV8703D-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The voltage or resistance on the IDRIVE pin sets the peak source and peak sink IDRIVE setting as listed in Table 9.
IDRIVE RESISTANCE | IDRIVE VOLTAGE | SOURCE CURRENT | SINK CURRENT | ||
---|---|---|---|---|---|
VVM = 5.5 V | VVM = 13.5 V | VVM = 5.5 V | VVM = 13.5 V | ||
< 1 kΩ to GND | GND | High-side: 10 mA
Low-side: 10 mA |
High-side: 10 mA
Low-side: 10 mA |
High-side: 20 mA
Low-side: 20 mA |
High-side: 20 mA
Low-side: 20 mA |
33 kΩ ± 5% to GND | 0.7 V ± 5% | High-side: 20 mA
Low-side: 20 mA |
High-side: 20 mA
Low-side: 20 mA |
High-side: 40 mA
Low-side: 40 mA |
High-side: 40 mA
Low-side: 40 mA |
200 kΩ ± 5% to GND | 2 V ± 5% | High-side: 50 mA
Low-side: 40 mA |
High-side: 50 mA
Low-side: 45 mA |
High-side: 90 mA
Low-side: 85 mA |
High-side: 95 mA
Low-side: 95 mA |
> 2 MΩ to GND, Hi-Z | 3 V ± 5% | High-side: 145 mA
Low-side: 115 mA |
High-side: 155 mA
Low-side: 130 mA |
High-side: 250 mA
Low-side: 235 mA |
High-side: 265 mA
Low-side: 260 mA |
68 kΩ ± 5% to AVDD | 4 V ± 5% | High-side: 190 mA
Low-side: 145 mA |
High-side: 210 mA
Low-side: 180 mA |
High-side: 330 mA
Low-side: 300 mA |
High-side: 350 mA
Low-side: 350 mA |
< 1 kΩ to AVDD | AVDD | High-side: 240 mA
Low-side: 190 mA |
High-side: 260 mA
Low-side: 225 mA |
High-side: 420 mA
Low-side: 360 mA |
High-side: 440 mA
Low-side:430 mA |