SLVSD29 October 2015 DRV8704
PRODUCTION DATA.
The DRV8704 is designed to operate from an input voltage supply (VM) range between 8 and 52 V. A 0.01-μF ceramic capacitor rated for VM must be placed as close to the DRV8704 as possible. In addition, a bulk capacitor must be included on VM.