SLVSD29 October 2015 DRV8704
PRODUCTION DATA.
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
1 | tCYC | Clock cycle time | 250 | ns | |
2 | tCLKH | Clock high time | 25 | ns | |
3 | tCLCL | Clock low time | 25 | ns | |
4 | tSU(SDATI) | Setup time, SDATI to SCLK | 5 | ns | |
5 | tH(SDATI) | Hold time, SDATI to SCLK | 1 | ns | |
6 | tSU(SCS) | Setup time, SCS to SCLK | 5 | ns | |
7 | tH(SCS) | Hold time, SCS to SCLK | 1 | ns | |
8 | tL(SCS) | Inactive time, SCS (between writes) | 100 | ns | |
9 | tD(SDATO) | Delay time, SCLK to SDATO (during read) | 10 | ns | |
tSLEEP | Wake time (SLEEPn inactive to high-side gate drive enabled) | 1 | ms | ||
tRESET | Delay from power-up or RESETn high until serial interface functional | 10 | μs |