SLVSC40H June 2013 – May 2020 DRV8711
PRODUCTION DATA.
Table 1 lists the critical components for the device.
PIN | NAME | COMPONENT |
---|---|---|
4 | VM | 100-µF electrolytic rated for VM voltage to GND 0.01-µF ceramic rated for VM voltage to GND |
3 | VCP | 1-µF ceramic X7R rated 16 V to VCP |
1, 2 | CP1, CP2 | 0.1-µF rated for VM + 12 V between these pins |
6 | V5 | 0.1-µF ceramic X7R rated 6.3 V to GND |
7 | VINT | 1-µF ceramic X7R rated 6.3 V to GND |
17 | SDATO | Requires external pullup to logic supply |
18 | FAULTn | Requires external pullup to logic supply |
19 | STALLn/BEMFVn | Requires external pullup to logic supply |
20 | BEMF | 1-nF low-leakage capacitor to GND |