JAJSPW4D February 2011 – March 2021 DRV8801-Q1
PRODUCTION DATA
If the die temperature increases past the thermal warning threshold the nFAULT pin is driven low. When the die temperature has fallen below the hysteresis level, the nFAULT pin is released. If the die temperature continues to increase, the device enters overtemperature shutdown as described in the Section 7.3.8.4 section.