JAJSPW4D February 2011 – March 2021 DRV8801-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VBB | Load supply voltage(2) | –0.3 | 40 | V |
VCP and CP2 | Charge pump voltage | –0.3 | VBB+17 | V |
IOUT | Output current | 0 | 2.8 | A |
VSense | Sense voltage | –500 | 500 | mV |
VBB_OUT | VBB to OUTx | 36 | V | |
VOUT_SEN | OUTx to SENSE | 36 | V | |
VDD | PHASE, ENABLE, MODE1, MODE2, nSLEEP, nFAULT(2) | –0.3 | 7 | V |
PD | Continuous total power dissipation | See Section 6.4 | ||
TA | Operating free-air temperature | –40 | 125 | °C |
TJ | Maximum junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –40 | 125 | °C |