JAJSPW4D February 2011 – March 2021 DRV8801-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Motor Voltage | VBB | 24 V |
Motor RMS Current | IRMS | 0.8 A |
Motor Startup Current | ISTART | 2 A |
Motor Current Trip Point | ITRIP | 2.5 A |