JAJSPW4D February 2011 – March 2021 DRV8801-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER SUPPLIES (VBB) | |||||||
VBB | VBB operating voltage | 8 | 38 | V | |||
IVBB | VBB operating supply current | fPWM < 50 kHz | 6 | mA | |||
Charge pump on, outputs disabled | 3.2 | ||||||
IVBBQ | VBB sleep-mode supply current | nSLEEP = 0, TJ = 25°C | 10 | μA | |||
CONTROL INPUTS (PHASE, ENABLE, MODE1, MODE2, nSLEEP) | |||||||
VIL | Input logic low voltage | PHASE, ENABLE, MODE1, MODE2 | 0.8 | V | |||
VIH | Input logic high voltage | 2 | |||||
VIHYS | Input hysteresis | 100 | 500 | 800 | mV | ||
IIL | Input logic low current | PHASE, MODE1, MODE2 | VIN = 0.8 V | –20 | < –2 | 20 | µA |
IIH | Input logic high current | VIN = 2.0 V | < 1 | 20 | |||
IIL | Input logic low current | ENABLE | VIN = 0.8 V | 16 | 40 | μA | |
IIH | Input logic high current | VIN = 2.0 V | 40 | 100 | |||
VIL | Input logic low voltage | nSLEEP | 0.8 | V | |||
VIH | Input logic high voltage | 2.7 | V | ||||
IIL | Input logic low current | VIN = 0.8 V | <1 | 10 | μA | ||
IIH | Input logic high current | VIN = 2.7 V | 27 | 50 | |||
CONTROL OUTPUTS (nFAULT) | |||||||
VOL | Output logic low voltage | IO = 1 mA | 0.4 | V | |||
VBBNFR | VBB nFAULT release | 8 V < VBB < 40 V | 12 | 13.8 | V | ||
DMOS DRIVERS (OUT+, OUT-, SENSE, VPROPI) | |||||||
RDS(on) | Output ON resistance | Source driver, IOUT = –2.8 A, TJ = 25°C | 0.48 | Ω | |||
Source driver, IOUT = –2.8 A, TJ = 125°C | 0.74 | 0.85 | |||||
Sink driver, IOUT = 2.8 A, TJ = 25°C | 0.35 | ||||||
Sink driver, IOUT = 2.8 A, TJ = 125°C | 0.52 | 0.7 | |||||
VTRIP | SENSE trip voltage | RSENSE between SENSE and GND | 500 | mV | |||
Vf | Body diode forward voltage | Source diode, If = –2.8 A | 1.4 | V | |||
Sink diode, If = 2.8 A | 1.4 | ||||||
AVDA | Differential AMP gain | SENSE = 0.1 V to 0.4 V | 5 | V/V | |||
PROTECTION CIRCUITRY | |||||||
VUV | UVLO threshold | VBB increasing | 6.5 | 7.5 | V | ||
IOCP | Overcurrent protection trip level | VBB = 8.0 approximately 38 V | 3 | A | |||
TOTW | Thermal warning temperature | Die temperature Tj(1) | 160 | °C | |||
TOTW HYS | Thermal warning hysteresis | Die temperature Tj | 15 | °C | |||
TOTS | Thermal shutdown temperature | Die temperature Tj(2) | 175 | °C | |||
TOTS HYS | Thermal shutdown hysteresis | Die temperature Tj | 15 | °C |