JAJSPW4D February 2011 – March 2021 DRV8801-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tpd | Propagation delay time | Input edge to source or sink ON | 600 | ns | ||
Input edge to source or sink OFF | 100 | |||||
tCOD | Crossover delay | 500 | ns | |||
tDEG | Overcurrent deglitch time | 3 | µs | |||
tOCP | Overcurrent retry time | 1.2 | ms |