SLLSEK2A June 2014 – March 2017 DRV8846
PRODUCTION DATA.
The DRV8846 device is active unless the nSLEEP pin is driven low. In sleep mode, the VINT regulator is disabled and the H-bridge FETs are disabled (Hi-Z). The time tSLEEP must elapse after a falling edge on the nSLEEP pin before the device enters sleep mode. The DRV8846 is brought out of sleep mode by bringing the nSLEEP pin high. The time tWAKE must elapse, after nSLEEP is brought high, before the outputs change state.
If the nENBL pin is brought high, the H-bridge outputs are disabled, but the internal logic is still active. An appropriate edge on STEP (depending on the step mode) advances the indexer, but the outputs do not change state until nENBL is driven low.
Mode | Condition | H-Bridge | VINT | Indexer |
---|---|---|---|---|
Operating | 4 V < VM < 18 V
nSLEEP pin = 1 nENBL = 0 |
Operating | Operating | Operating |
Disabled | 4 V < VM < 18 V
nSLEEP pin = 1 nENBL = 1 |
Disabled | Operating | Operating |
Sleep | 4 V < VM < 18 V
nSLEEP pin = 0 |
Disabled | Disabled | Disabled |
Fault | Any fault condition met | Disabled | Depends on fault | Depends on fault |