JAJSM96 may 2023 DRV8849
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVM | Supply voltage range for normal (DC) operation | 4.5 | 38 | V |
VI | Control input voltage | 0 | 5.5 | V |
VREFx | Reference voltage (VREFx) | 0 | 3.3 | V |
fSTEP | Applied STEP signal (1) | 0 | 500 | kHz |
IRMS | Motor RMS current (xOUTx) (2) | 0 | 1.1 | A |
TA | Operating ambient temperature | –40 | 125 | °C |
TJ | Operating junction temperature | –40 | 150 | °C |