SLVSCY8B August 2015 – July 2016 DRV8870
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
If the output current exceeds the OCP threshold, IOCP, for longer than tOCP, all FETs in the H-bridge are disabled for a duration of tRETRY. After that, the H-bridge is re-enabled according to the state of the INx pins. If the overcurrent fault is still present, the cycle repeats; otherwise normal device operation resumes.