JAJSD17B August 2015 – July 2016 DRV8871
PRODUCTION DATA.
| PIN | TYPE | DESCRIPTION | ||
|---|---|---|---|---|
| NAME | NO. | |||
| GND | 1 | PWR | Logic ground | Connect to board ground |
| ILIM | 4 | I | Current limit control | Connect a resistor to ground to set the current chopping threshold |
| IN1 | 3 | I | Logic inputs | Controls the H-bridge output. Has internal pulldowns (see Table 1). |
| IN2 | 2 | |||
| OUT1 | 6 | O | H-bridge output | Connect directly to the motor or other inductive load. |
| OUT2 | 8 | |||
| PGND | 7 | PWR | High-current ground path | Connect to board ground. |
| VM | 5 | PWR | 6.5-V to 45-V power supply | Connect a 0.1-µF bypass capacitor to ground, as well as sufficient bulk capacitance, rated for the VM voltage. |
| PAD | — | — | Thermal pad | Connect to board ground. For good thermal dissipation, use large ground planes on multiple layers, and multiple nearby vias connecting those planes. |