JAJSFZ9B October 2017 – January 2021 DRV8873-Q1
PRODUCTION DATA
The hardware-interface device option lets the device be configured without a SPI, however not all of the functionality is configurable. The following configuration settings are fixed for the hardware interface device option: