JAJSFZ9B October 2017 – January 2021 DRV8873-Q1
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Power supply voltage | VM | –0.3 | 40 | V | |
Charge pump voltage | VCP, CPH | –0.3 | VVM + 5.7 | V | |
Charge pump switching pin | CPL | –0.3 | VVM | V | |
Internal logic regulator voltage | DVDD | –0.3 | 5.7 | V | |
Digital pin voltage | EN/IN1, PH/IN2, nSLEEP, DISABLE, nFAULT, MODE, SR, SCLK, SDI, SDO, nSCS | –0.3 | 5.7 | V | |
VTRIP | Analog pin voltage | IPROPI1, IPROPI2 | 0 | 5.5 | V |
VSRC | H-Bridge source pin voltage | –0.3 | 0.3 | V | |
Phase node pin voltage | OUTx | VSRC – 1 | VVM + 1 | V | |
Open drain output current | nFAULT | 0 | 10 | mA | |
Push-pull output current | SDO | 0 | 10 | mA | |
TJ | Operating junction temperature | –40 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |