JAJSFZ9B October 2017 – January 2021 DRV8873-Q1
PRODUCTION DATA
The motor voltage used depends on the ratings of the motor selected and the desired RPM. A higher voltage spins a brushed DC motor faster with the same PWM duty cycle applied to the power FETs. A higher voltage also increases the rate of current change through the inductive motor windings.