JAJSFZ9B October 2017 – January 2021 DRV8873-Q1
PRODUCTION DATA
The DISABLE pin is used to enable or disable the half bridge in the device. When the DISABLE pin is high, the output drivers are disabled in the Hi-Z state. In this mode, the open-load diagnostic can be performed for the SPI version of the device because the SPI remains active.