JAJSFZ9B October 2017 – January 2021 DRV8873-Q1
PRODUCTION DATA
The device is used mainly to drive a brushed DC motor. The on-board current regulation allows for limiting the motor current during start-up and stall conditions. The design procedures in the Section 8.2 section highlight how to use and configure the SPI version of the device.