SLVSD18C June 2015 – August 2017 DRV8880
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
In a stepper motor, the full-scale current (IFS) is the maximum current driven through either winding. This quantity will depend on the TRQ pins, the VREF analog voltage, and the sense resistor value (RSENSE). During stepping, IFS defines the current chopping threshold (ITRIP) for the maximum current step.
TRQ is a DAC used to scale the output current. The current scalar value for different inputs is shown below.
TRQ1 | TRQ0 | CURRENT SCALAR (TRQ) |
---|---|---|
1 | 1 | 25% |
1 | 0 | 50% |
0 | 1 | 75% |
0 | 0 | 100% |
Example: If the desired full-scale current is 1.5 A | ||
Set RSENSE = 100 mΩ, assume TRQ = 100%. | ||
VREF would have to be 0.99 V. | ||
Create a resistor divider from V3P3 (3.3 V) to set VREF ≈ 0.99 V. | ||
Set R2 = 10 kΩ, set R1 = 22 kΩ |
Note that IFS must also follow the equation below in order to avoid saturating the motor. VM is the motor supply voltage, and RL is the motor winding resistance.