SLVSD18C June 2015 – August 2017 DRV8880
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The DRV8880 is designed to operate from an input voltage supply (VM) range between 6.5 V and 45 V. The device has an absolute maximum rating of 50 V. A 0.1-µF ceramic capacitor rated for VM must be placed at each VM pin as close to the DRV8880 as possible. In addition, a bulk capacitor must be included on VM.