SLVSD19A June 2015 – July 2015 DRV8881
PRODUCTION DATA.
Table 9 gives design input parameters for system design.
DESIGN PARAMETER | REFERENCE | EXAMPLE VALUE |
---|---|---|
Supply voltage | VM | 24 V |
Motor winding resistance | RL | 4.5 Ω/phase |
Motor winding inductance | LL | 10.5 mH/phase |
Motor full step angle | θstep | 1.8°/step |
Target microstepping level | nm | Non-circular 1/2 step |
Target motor speed | v | 120 rpm |
Target full-scale current | IFS | 800 mA |