JAJSCW8A January 2017 – July 2018 DRV8886
UNLESS OTHERWISE NOTED, this document contains PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVM | Power supply voltage (VM) | 8 | 37 | V |
VI | Input voltage (DECAY, DIR, ENABLE, M0, M1, nSLEEP, STEP, TRQ) | 0 | 5.3 | V |
ƒPWM | Applied STEP signal (STEP) | 0 | 100(1) | kHz |
IDVDD | External load current (DVDD) | 0 | 1(2) | mA |
IFS | Motor full-scale current (xOUTx) | 0 | 2(2) | A |
Irms | Motor RMS current (xOUTx) | 0 | 1.4(2) | A |
TA | Operating ambient temperature | –40 | 125 | °C |