SNLS338F January 2011 – November 2014 DS100BR111
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage (VDD) | -0.5 | +2.75 | V | |
Supply Voltage (VIN) | -0.5 | +4.0 | V | |
LVCMOS Input/Output Voltage | -0.5 | +4.0 | V | |
CML Input Voltage | -0.5 | (VDD+0.5) | V | |
CML Input Current | -30 | +30 | mA | |
Junction Temperature | 125 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage Temperature Range | -40 | +125 | °C | |
V(ESD) | Electrostatic Discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | -5 | 5 | kV |
Machine model (MM), STD - JESD22-A115-A | 100 | V | |||
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | 1250 | V |
MIN | TYP | MAX | UNIT | |
---|---|---|---|---|
Supply Voltage (2.5 V mode) | 2.375 | 2.5 | 2.625 | V |
Supply Voltage (3.3 V mode) | 3.0 | 3.3 | 3.6 | V |
Ambient Temperature | -40 | 25 | +85 | °C |
SMBus (SDA, SCL) | 3.6 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
POWER SUPPLY CURRENT | ||||||
IDD | Supply Current | TX_DIS = Low, EQ = ON VOD_SEL = Float (1000 mVpp) |
50 | 63 | mA | |
Auto Low Power Mode TX_DIS = Low, MODE = 20 kΩ VID CHA and CHB = 0.0 V VOD_SEL = Float (1000 mVpp) |
12 | 15 | ||||
TX_DIS = High | 25 | 35 | ||||
LVCMOS DC SPECIFICATIONS | ||||||
VIH25 | High Level Input Voltage, 2-Level LVCMOS |
2.5 V Supply Mode | 2.0 | VDD | V | |
VIH33 | High Level Input Voltage, 2-Level LVCMOS |
3.3 V Supply Mode | 2.0 | VIN | V | |
VIL | Low Level Input Voltage, 2-Level LVCMOS |
GND | 0.7 | V | ||
VOH | High Level Output Voltage | IOH = -4.0 mA (3) | 2.0 | V | ||
VOL | Low Level Output Voltage | IOL = 4.0 mA | 0.4 | V | ||
IIN | Input Leakage Current | Vinput = 0 V or VDD VDD_SEL = Float |
-15 | +15 | µA | |
Vinput = 0 V or VIN VDD_SEL = Low |
-15 | +15 | ||||
IIN-P | Input Leakage Current 4-Level Input (1) |
Vinput = 0 V or VDD - 0.05 V VDD_SEL = Float Vinput = 0 V or VIN - 0.05 V VDD_SEL = Low |
-160 | +80 | µA | |
CML RECEIVER INPUTS | ||||||
VTX | Source Transmit Launch Differential Signal Level | Default power-up conditions ENSMB = 0 or 1 |
190 | 800 | 1600 | mVp-p |
RLRX-IN | RX return loss | SDD11 @ 4.1 GHz | -12 | dB | ||
SDD11 @ 11.1 GHz | -8 | |||||
SCD11 @ 11.1 GHz | -10 | |||||
HIGH SPEED TRANSMITTER OUTPUTS | ||||||
VOD1 | Output Voltage Differential Swing | OUT+ and OUT- AC coupled and terminated by 50 Ω to GND VOD_SEL = Low (700 mVpp setting) DE = Low |
500 | 650 | 800 | mVp-p |
VOD2 | Output Voltage Differential Swing | OUT+ and OUT- AC coupled and terminated by 50 Ω to GND VOD_SEL = Float (1000 mVpp setting) DE = Low |
800 | 1000 | 1100 | |
VOD3 | Output Voltage Differential Swing | OUT+ and OUT- AC coupled and terminated by 50 Ω to GND VOD_SEL = 20 kΩ to GND (1200 mVpp) DE = Low |
950 | 1150 | 1350 | |
VOD_DE1 | De-Emphasis Levels | OUT+ and OUT- AC coupled and terminated by 50 Ω to GND VOD_SEL = Float (1000 mVpp) DE = Float |
-3 | dB | ||
VOD_DE2 | De-Emphasis Levels | OUT+ and OUT- AC coupled and terminated by 50 Ω to GND VOD_SEL = Float (1000 mVpp) DE = 20 kΩ to GND |
-6 | dB | ||
VOD_DE3 | De-Emphasis Levels | OUT+ and OUT- AC coupled and terminated by 50 Ω to GND VOD_SEL = Float (1000 mVpp) DE = High |
-9 | dB | ||
VCM-AC | Output Common-Mode Voltage | AC Common Mode Voltage DE = 0 dB, VOD ≤ 1000 mVpp |
4.5 | mV (rms) | ||
VCM-DC | Output DC Common-Mode Voltage | DC Common Mode Voltage | 0 | 1.1 | 1.9 | V |
VIDLE | TX IDLE Output Voltage | VID = 0 mVp-p | 30 | mV | ||
RLTX-DIFF | TX return loss | SDD22 @ 4.1 GHz | -13 | dB | ||
SDD22 @ 11.1 GHz | -9 | |||||
SCC22 @ 2.5 GHz | -22 | |||||
SCC22 @ 11.1 GHz | -10 | |||||
Delta_ZM | Transmitter Termination Mismatch | DC, IFORCE = ± 100 µA (4) | 2.5% | |||
TR/F | Transmitter Rise and Fall Time | Measurement points at 20% - 80% (7) | 38 | ps | ||
TPD | Propagation Delay | Measured at 50% crossing EQ = 0x00 |
230 | ps | ||
TCCSK | Channel to Channel Skew | T = 25°C, VDD = 2.5 V | 7 | ps | ||
TPPSK | Part to Part Skew | T = 25°C, VDD = 2.5 V | 20 | ps | ||
TTX-IDLE-SET-TO-IDLE | Max time to transition to idle after differential signal | VIN = 1 Vpp, 10 Gbps EQ = 0x00, DE = 0 dB |
6.5 | ns | ||
TTX-IDLE-TO-DIFF-DATA | Max time to transition to valid differential signal after idle | VIN = 1 Vpp, 10 Gbps EQ = 0x00, DE = 0 dB |
3.2 | ns | ||
TENV_DISTORT | Active OOB timing distortion, input active time vs. output active time | 3.3 | ns | |||
OUTPUT JITTER SPECIFICATIONS(2) | ||||||
RJ | Random Jitter | No Media Source Amplitude = 700 mVpp, PRBS15 pattern, 10.3125 Gbps VOD = Default, EQ = minimum, DE = 0 dB |
0.3 | ps (rms) | ||
DJ1 | Deterministic Jitter | 0.09 | UI | |||
EQUALIZATION | ||||||
DJE1 | Residual Deterministic Jitter | 10.3125 Gbps 8 meter 30AWG Cable on Input Source = 700 mVpp, PRBS15 pattern EQ = 0x0F |
0.27 | UI | ||
DJE2 | Residual Deterministic Jitter | 10.3125 Gbps 30" 4-mil FR4 on Inputs Source = 700 mVpp, PRBS15 pattern EQ = 0x16 |
0.17 | UI | ||
DE-EMPHASIS | ||||||
DJD1 | Residual Deterministic Jitter | 10.3125 Gbps 10” 4 mil stripline FR4 on Outputs Source = 700 mVpp, PRBS15 pattern EQ = Min, VOD = 1200 mVpp, DE = -3.5 dB |
0.13 | UI |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SERIAL BUS INTERFACE DC SPECIFICATIONS(1) | ||||||
VIL | Data, Clock Input Low Voltage | 0.8 | V | |||
VIH | Data, Clock Input High Voltage | 2.1 | 3.6 | V | ||
IPULLUP | Current Through Pull-Up Resistor or Current Source | High Power Specification | 4 | mA | ||
VDD | Nominal Bus Voltage | 2.375 | 3.6 | V | ||
ILEAK-Bus | Input Leakage Per Bus Segment | See (2) | -200 | +200 | µA | |
CI | Capacitance for SDA and SCL | See (2)(3)(6) | 10 | pF | ||
RTERM | External Termination Resistance pull to VDD = 2.5V ± 5% OR 3.3V ± 10% | Pullup VDD = 3.3 V, See (2)(3)(4) | 2000 | Ω | ||
Pullup VDD = 2.5 V, See (2)(3)(4) | 1000 | Ω | ||||
SERIAL BUS INTERFACE TIMING SPECIFICATIONS | ||||||
FSMB | Bus Operating Frequency | ENSMB = VDD (Slave Mode) | 400 | kHz | ||
ENSMB = Float (Master Mode) (1) | 280 | 400 | 520 | kHz | ||
TBUF | Bus Free Time Between Stop and Start Condition | 1.3 | µs | |||
THD:STA | Hold time after (Repeated) Start Condition. After this period, the first clock is generated. | At IPULLUP, Max | 0.6 | µs | ||
TSU:STA | Repeated Start Condition Setup Time | 0.6 | µs | |||
TSU:STO | Stop Condition Setup Time | 0.6 | µs | |||
THD:DAT | Data Hold Time | 0 | ns | |||
TSU:DAT | Data Setup Time | 100 | ns | |||
TLOW | Clock Low Period | 1.3 | µs | |||
THIGH | Clock High Period | See (5) | 0.6 | 50 | µs | |
tF | Clock/Data Fall Time | See (5) | 300 | ns | ||
tR | Clock/Data Rise Time | See (5) | 300 | ns | ||
tPOR | Time in which a device must be operational after power-on reset | See (6)(5) | 500 | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TLOS_OFF | Input IDLE to Active RX_LOS response time |
See (5) | 0.035 | µs | ||
TLOS_ON | Input Active to IDLE RX_LOS response time |
See (5) | 0.4 | µs | ||
TOFF | TX Disable assert Time TX_DIS = High to Output OFF |
See (5) | 0.005 | µs | ||
TON | TX Disable negateTime TX_DIS = Low to Output ON |
See (5) | 0.150 | µs | ||
TLP_EXIT | Auto Low Power Exit ALP to Normal Operation |
See (5) | 150 | ns | ||
TLP_ENTER | Auto Low Power Enter Normal Operation to Auto Low Power |
See (5) | 100 | µs |
VOD = 700 mVpp | ||