JAJSPT0 February 2023 DS160PR1601
PRODUCTION DATA
The has 5-level inputs pins that are used to control the configuration of the device. These 5-level inputs use a resistor divider to help set the 5 valid levels and provide a wider range of control settings. External resistors must be of 10% tolerance or better. The pins are sampled at power-up only.
LEVEL | SETTING |
---|---|
L0 | 1 kΩ to GND |
L1 | 8.25 kΩ to GND |
L2 | 24.9 kΩ to GND |
L3 | 75 kΩ to GND |
L4 | F (Float) |