JAJSPT0 February 2023 DS160PR1601
PRODUCTION DATA
The DS160PR1601 implements Analog EyeScan feature that enables monitoring of the internal eye for each data channel after the receiver CTLE stage. It provides a measure of vertical eye opening estimation using signal statistics. The Analog EyeScan feature is useful for redriver tuning to choose CTLE and Flat-Gain settings to optimize an electrical link between a transmitter and a receiver. This is also useful for hardware engineers for initial system bring-up and at field system diagnostics. The EyeScan feature can be invoked by I2C or SMBus interface.