JAJSPT0 February 2023 DS160PR1601
PRODUCTION DATA
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
V(Signal+) | Positive signal pin latch-up | Signal pin test, per JESD78F class II, immunity level A (all signal pins) | +100 | mA |
V(Signal-) | Negative signal pin latch-up | Signal pin test, per JESD78F class II, immunity level A (all signal pins except RX pins) | -100 | |
Signal pin test, per JESD78F class II, immunity level B, annex A flow 1F (RX pins are connected through 75nF - 265 nF capacitors)(3) | -100 |