JAJSJJ6 december 2020 DS160UP822
PRODUCTION DATA
The DS160UP822 has 4-level inputs pins (EQ0_0, EQ1_0, EQ0_1, EQ1_1, GAIN0, GAIN1, and MODE) that are used to control the configuration of the device. These 4-level inputs use a resistor divider to help set the 4 valid levels and provide a wider range of control settings. External resistors must be of 10% tolerance or better. The pins are sampled at power-up only. The MODE pin can be exercised at device power up or in normal operation mode.
LEVEL | SETTING |
---|---|
L0 | 1 kΩ to GND |
L1 | 13 kΩ to GND |
L2 | 59 kΩ to GND |
L3 | F (Float) |