JAJSJJ6 december 2020 DS160UP822
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Receiver | ||||||
RLRX-DIFF | Input differential return loss | 50 MHz to 1.25 GHz | -25 | dB | ||
1.25 GHz to 2.5 GHz | -22 | dB | ||||
2.5 GHz to 4.0 GHz | -21 | dB | ||||
4.0 GHz to 8.0 GHz | -16 | dB | ||||
XTRX | Receive-side pair-to-pair isolation | Pair-to-pair isolation (SDD21) between two adjacent receiver pairs from 10 MHz to 8 GHz. | -47 | dB | ||
Transmitter | ||||||
RLTX-DIFF | Output differential return loss | 50 MHz to 1.25 GHz | -20 | dB | ||
1.25 GHz to 2.5 GHz | -18 | dB | ||||
2.5 GHz to 4.0 GHz | -18 | dB | ||||
4.0 GHz to 8.0 GHz | -17 | dB | ||||
XTTX | Transmit-side pair-to-pair isolation | Minimum pair-to-pair isolation (SDD21) between two adjacent transmitter pairs from 10 MHz to 8 GHz. | -48 | dB | ||
Device Datapath | ||||||
TPLHD/PHLD | Input-to-output latency (propagation delay) through a data channel | For either low-to-high or high-to-low transition. | 90 | 120 | ps | |
LTX-SKEW | Lane-to-lane output skew | Between any two lanes within a single transmitter. | -20 | 20 | ps | |
TRJ-DATA | Additive random jitter with data | Jitter through redriver minus the calibration trace. 16Gbps PRBS15. Minimal input/output channels. Minimum EQ. 800 mVpp-diff input swing. | 70 | fs | ||
TRJ-INTRINSIC | Intrinsic additive random jitter with clock | Jitter through redriver minus the calibration trace. 8 Ghz CK. Minimal input/output channels. Minimum EQ. 400 mVpp-diff input swing. | 90 | fs | ||
JITTERTOTAL-DATA | Additive total jitter with data | Jitter through redriver minus the calibration trace. 16 Gbps PRBS15. Minimal input/output channels. Minimum EQ. 800 mVpp-diff input swing. | 4 | ps | ||
JITTERTOTAL-INTRINSIC | Intrinsic additive total jitter with clock | Jitter through redriver minus the calibration trace. 8 Ghz CK. Minimal input/output channels. Minimum EQ. 800 mVpp-diff input swing. | 1 | ps | ||
FLAT-GAIN | Flat gain (DC and AC) input to output | Minimum EQ, GAIN1/0=L0 | -4.2 | dB | ||
Minimum EQ, GAIN1/0=L1 | -1.8 | dB | ||||
Minimum EQ, GAIN1/0=L2 | 0.25 | dB | ||||
Minimum EQ, GAIN1/0=L3 (float, default) | 2 | dB | ||||
EQ-MAX8G | EQ boost at max setting (EQ INDEX = 15) | AC gain at 8 GHz relative to gain at 100 MHz. GAIN1/0=L3 (float, default). | 18.0 | dB | ||
DCGAINVAR | DC gain variation | GAIN1/0 = L2, minimum EQ setting. Max-Min. | -2.3 | 1.7 | dB | |
EQGAINVAR | EQ boost variation | At 8 Ghz. GAIN1/0 = L2, maximum EQ setting. Max-Min. | -3.3 | 3.7 | dB | |
LINDC | Output DC linearity | GAIN1/0 = L3 (float, default). 128T pattern at 2.5 Gbps. | 1000 | mVpp | ||
LINAC | Output AC linearity | GAIN1/0 = L3 (float, default). 1T pattern at 16 Gbps. | 750 | mVpp |