JAJSK91C August 2018 – June 2021 DS250DF230
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDDABSMAX | Supply Voltage, VDD to GND | –0.5 | 2.75 | V |
VIO2.5V-ABSMAX | 2.5V I/O voltage (LVCMOS and Analog) | –0.5 | 2.75 | V |
VIO3.3V-ABSMAX | 3.3V I/O Voltage (SDA, SDC, INT_N, READ_EN) | –0.5 | 4 | V |
VINABSMAX | Signal Input voltage(RXnP, RXnN) | –0.5 | 2.75 | V |
VOUTABSMAX | Signal Output voltage(TXnP, TXnN) | –0.5 | 2.75 | V |
TJABSMAX | Junction Temperature | 150 | °C | |
Tstg | Storage Temperature range | –40 | 150 | °C |