JAJSI56B September 2016 – October 2019 DS280BR820
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | Input high level voltage | SDA and SDC | 1.75 | 3.6 | V | |
VIL | Input low level voltage | SDA and SDC | GND | 0.8 | V | |
VOL | Output low level voltage | SDA and SDC, IOL = 1.25 mA | GND | 0.4 | V | |
CIN | Input pin capacitance | SDA and SDC | 15 | pF | ||
IIN | Input current | SDA or SDC, VINPUT = VIN, VDD, GND | –18 | 18 | µA |