JAJSI56B September 2016 – October 2019 DS280BR820
PRODUCTION DATA.
The DS280BR820 can be programmed in two ways. The DS280BR820 can be configured as an SMBus slave (EN_SMB = HIGH) or the device can temporarily act as an SMBus master and load its configuration settings from an external EEPROM (EN_SMB = FLOAT). Refer to SMBus Slave Mode Configuration and SMBus Master Mode Configuration (EEPROM Self Load) for details.