JAJSI56B September 2016 – October 2019 DS280BR820
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VDD | Supply voltage, VDD to GND | DC plus AC power should not exceed these limits | 2.375 | 2.5 | 2.625 | V |
NVDD | Supply noise tolerance (1) | Supply noise, DC to <50 Hz, sinusoidal | 250 | mVpp | ||
Supply noise, 50 Hz to 10 MHz, sinusoidal | 20 | mVpp | ||||
Supply noise, >10 MHz, sinusoidal | 10 | mVpp | ||||
TRampVDD | VDD supply ramp time | From 0 V to 2.375 V | 150 | µs | ||
TJ | Operating junction temperature | -40 | 110 | C | ||
TA | Operating ambient temperature | -40 | 85 | C | ||
VDDSMBUS | SMBus SDA and SDC Open Drain Termination Voltage | Supply voltage for open drain pull-up resistor | 3.6 | V | ||
FSMBus | SMBus clock (SDC) frequency in SMBus slave mode | 400 | kHz |