JAJSJZ3 june 2023 DS320PR1601
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Receiver | ||||||
RLRX-DIFF | Input differential return loss | 50 MHz | -32 | dB | ||
4 GHz | -22 | dB | ||||
8 GHz | -14 | dB | ||||
16 GHz | -9 | dB | ||||
RLRX-CM | Input common-mode return loss | 50 MHz | -24 | dB | ||
4 GHz | -18 | dB | ||||
8 GHz | -14 | dB | ||||
16 GHz | -8 | dB | ||||
XTRX | Receive-side pair-to-pair isolation | Pair-to-pair isolation (SDD21) between two adjacent receiver pairs from 10 MHz to 16 GHz. | -50 | dB | ||
Transmitter | ||||||
VTX-AC-CM-PP | Tx AC peak-to-peak common mode voltage | Measured with lowest EQ, flat_gain = 101 | 50 | mVpp | ||
VTX-RCV-DETECT | Amount of voltage change allowed during receiver detection | Measured while Tx is sensing whether a low-impedance receiver is present. No load is connected to the driver output | 0 | 600 | mV | |
RLTX-DIFF | Output differential return loss | 50 MHz | -30 | dB | ||
4 GHz | -14 | dB | ||||
8 GHz | -11 | dB | ||||
16.0 GHz | -9 | dB | ||||
RLTX-CM | Output common-mode return loss | 50 MHz | -22 | dB | ||
4 GHz | -16 | dB | ||||
8 GHz | -8 | dB | ||||
16 GHz | -8 | dB | ||||
XTTX | Transmit-side pair-to-pair isolation | Minimum pair-to-pair isolation (SDD21) between two adjacent transmitter pairs from 10 MHz to 16 GHz. | -45 | dB | ||
CAC,TX | AC coupling capacitors on transmit pins (integrated inside device package) | 220 | nF | |||
Device Datapath | ||||||
TPLHD/PHLD | Input-to-output latency (propagation delay) through a data channel | For either Low-to-High or High-to-Low transition. | 130 | 170 | ps | |
LTX-SKEW | Lane-to-Lane Output Skew | Between any two lanes within a single transmitter. | 24 | ps | ||
TRJ-DATA | Additive random jitter with data | Jitter through redriver minus the calibration trace. 32 Gbps PRBS15. 800 mVpp-diff input swing. | 50 | fs | ||
TRJ-INTRINSIC | Intrinsic additive random jitter with clock | Jitter through redriver minus the calibration trace. 16 GHz CK. 800 mVpp-diff input swing. | 30 | fs | ||
JITTERTOTAL-DATA | Additive total jitter with data | Jitter through redriver minus the calibration trace. 32 Gbps PRBS15. 800 mVpp-diff input swing. | 2.3 | ps | ||
JITTERTOTAL-INTRINSIC | Intrinsic additive total jitter with clock | Jitter through redriver minus the calibration trace. 16 GHz CK. 800 mVpp-diff input swing. | 1 | ps | ||
EQ-MIN16G | EQ boost at min setting (EQ INDEX = 0) | AC gain at 16 GHz relative to gain at 100 MHz. | 2.9 | dB | ||
EQ-MAX16G | EQ boost at max setting (EQ INDEX = 19) | AC gain at 16 GHz relative to gain at 100 MHz. | 21 | dB | ||
FLAT-GAINVAR | Flat gain variation across PVT measured at DC | Flat_gain = 000, 001, 011, 101 or 111, at minimum EQ setting. Max-Min for a single channel. | -1.0 | 1.0 | dB | |
EQ-GAINVAR,16G | EQ boost variation across PVT | At 16 GHz. Flat_gain = 101, maximum EQ setting. Max-Min. | -4 | 3 | dB | |
LINEARITY-DC | Output DC linearity | Flat_gain = 101. 128T pattern at 2.5 Gbps. | 1800 | mVpp | ||
LINEARITY-AC | Output AC linearity | Flat_gain = 101. 1T pattern at 32 Gbps. | 770 | mVpp |