JAJSGT3B September 2005 – January 2019 DS90LT012AH
PRODUCTION DATA.
Table 2 lists the design parameters for this example.
DESIGN PARAMETERS | EXAMPLE VALUE |
---|---|
Receiver Supply Voltage (VCC) | 3 to 3.6 V |
Receiver Output Voltage | 0 to 3.6 V |
Signaling Rate | 0 to 400 Mbps |
Interconnect Characteristic Impedance | 100 Ω |
Termination Resistance | 100 Ω |
Number of Receiver Nodes | 1 |
Ground shift between driver and receiver | ±1 V |