JAJSGS7C September 2005 – July 2021 DS90LV011AH
PRODUCTION DATA
The DS90LV011AH driver is designed to operate from a single power supply with supply voltage in the range of 3.0 V to 3.6 V. In a typical application, a driver and a receiver may be on separate boards, or even separate equipment. In these cases, separate supplies would be used at each location. The expected ground potential difference between the driver power supply and the driver power supply would be less than |±1 V|. Board level and local device level bypass capacitance should be used.