JAJS575F June 1998 – June 2016 DS90LV028A
PRODUCTION DATA.
Bypass capacitors must be used on power pins. TI recommends using high-frequency, ceramic, 0.1-µF and
0.01-µF capacitors in parallel at the power supply pin with the smallest value capacitor closest to the device supply pin. Additional scattered capacitors over the printed-circuit board improves decoupling. Multiple vias must be used to connect the decoupling capacitors to the power planes. A 10-µF, 35-V (or greater) solid tantalum capacitor must be connected at the power entry point on the printed-circuit board between the supply and ground.